Product Number: Steel Brush Panel

Belden Filler Panels with Brush Pass Through

Filler Panel with Brush, Open Ended, Includes mounting hardware

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Filler Panels allow blocking of unsused rack units (RU) for optimized airflow and separation between cold supply air and hot return air. Best practices in data centers includes blanking of all unused rack units (RU). Filler Panels are compatible with 19" mount racks and cabinets.

Environmental Space

Indoor

Mount Type

Rack Mount 19” Horizontal

Finish

Powdercoat Finish

Material

Steel and brush strip

Included Parts

Mounting Hardware

Packaging

Individual bag, bulk packaged

Update and Revision

Revision Number: 0.155 Revision Date: 11-09-2022

Included Parts

Mounting Hardware

Packaging

Individual bag, bulk packaged

Update and Revision

Revision Number: 0.155 Revision Date: 11-09-2022


Part Numbers

Part # Rack Spaces Width Color
XFPWB3U101 3U 19.0 in Black
XFPWB1U101 1U 19.0 in Black
XFPWB2U101 2U 19.0 in Black
XFPWB4U101 4U 19.0 in Black
XFPWB2U102 2U 19.0 in White
XFPWB3U102 3U 19.0 in White
XFPWB4U102 4U 19.0 in White
XFPWB1U102 1U 19.0 in White