Product Number: BASES ADN-SERIES

Bases for ADN-Serie Cabinets

Bases for ADN-Serie Cabinets. The base is constructed out of four side and four corner profiles which correspond to the depth and width of the cabinet.

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Finish

Powder Coated

Material

Steel

EU Directive 2011/65/EU (RoHS 2)

Yes

Packaging

Individually packed in a box.

Update and Revision

Revision Number: 0.41 Revision Date: 04-08-2022

Packaging

Individually packed in a box.

Update and Revision

Revision Number: 0.41 Revision Date: 04-08-2022


Part Numbers

Item # Width Depth Color
ADAB2661 600 mm 600 mm Gray
ADAB2662 600 mm 600 mm Black
ADAB2681 600 mm 800 mm Gray
ADAB2682 600 mm 800 mm Black
ADAB2691 600 mm 900 mm Gray
ADAB2692 600 mm 900 mm Black
ADAB2611 600 mm 1,000 mm Gray
ADAB2612 600 mm 1,000 mm Black
ADAB2621 600 mm 1,200 mm Gray
ADAB2622 600 mm 1,200 mm Black
ADAB2861 800 mm 600 mm Gray
ADAB2862 800 mm 600 mm Black
ADAB2881 800 mm 800 mm Gray
ADAB2882 800 mm 800 mm Black
ADAB2821 800 mm 1,200 mm Gray
ADAB2822 800 mm 1,200 mm Black