Product Number: CASTER SET for END CABINET

EDAB4120

Casters for Free Standing E-Series END Cabinet . Set of 4 Casters, including two with brake.

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Overall Height

108 mm

Mechanical Characteristics Note

Using the casters, the cabinet's height increases by 108 mm

Load Capacity

200 kg for 600 mm wide, 400 kg for 800 mm wide cabinets. (including weight of the cabinet)

Load Capacity - Dynamic

the load capacity of the castors is applicable for travel speed up to 4 km/h on level ground and smooth surface at ambient temperature in the range of 10-30 deg. C.

Color

Metallic

EU Directive 2011/65/EU (RoHS 2)

Compliant

MII Order #39 (China RoHS)

EUP 50

Included Parts

- 2x casters with break, - 2x caster without brake, 16 pcs TM5xT25 screws, 16 pcs enlarged washer 5.3

Packaging

packed per 4 pieces

Update and Revision

Revision Number: 0.162 Revision Date: 08-04-2025

Included Parts

- 2x casters with break, - 2x caster without brake, 16 pcs TM5xT25 screws, 16 pcs enlarged washer 5.3

Packaging

packed per 4 pieces

Update and Revision

Revision Number: 0.162 Revision Date: 08-04-2025


Part Numbers

Item # Colour
EDAB4120 Metallic