Product Number: CASTER SET for ESN/ESH CABINET

EDAB4160

Casters for Free Standing E-Series ESN and ESH Cabinets. Set of 4 Casters, including two with brake.

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Overall Height

155 mm

Mechanical Characteristics Note

Using the casters, the cabinet's height increases by 155 mm

Load Capacity

500 kg for 600 mm wide, 600 kg for 800 mm wide cabinets. (including weight of the cabinet)

Load Capacity - Dynamic

the load capacity of the castors is applicable for travel speed up to 4 km/h on level ground and smooth surface at ambient temperature in the range of 10-30 deg. C.

Color

Metallic

EU Directive 2011/65/EU (RoHS 2)

Compliant

Included Parts

- 2x casters with break, - 2x caster without brake, 16 pcs M5xT25 screws, 16pcs enlarged washer 5.3

Packaging

packed per 4 pieces

Update and Revision

Revision Number: 0.156 Revision Date: 08-04-2025

Included Parts

- 2x casters with break, - 2x caster without brake, 16 pcs M5xT25 screws, 16pcs enlarged washer 5.3

Packaging

packed per 4 pieces

Update and Revision

Revision Number: 0.156 Revision Date: 08-04-2025


Part Numbers

Item # Colour
EDAB4160 Metallic