Product Number: HARDWARE

Mounting and Adjoining Hardware

Cabinet & Rack Mounting and Adjoining Hardware

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Included adjoining hardware for ganging of racks and cabinets, plus a variety of bolts, screws and nuts for mounting of active and passive networking devices into racks and cabinets.

Environmental Space

Indoor

Update and Revision

Revision Number: 0.173 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.173 Revision Date: 02-03-2025


Part Numbers

Part # Description Included Parts
8910-0100 Cabinet Adjoining Kit 5/16-18 Hex Bolt (4); 5/16-18 Hex Nut (4); 5/16 Flat Washer (8)
8911-0100 10-32 Round Head Machine Mounting Screws 10-32 Round Head Machine Screws (pack of 50)
8913-0100 M6 Cagenut (for use with square hole rails) M6 CageNut (pack of 50)
8913-0220 M6 Cagenut (for use with square hole rails) M6 CageNut (pack of 20)
8913-0320 M6 ClipNut M6 Clip Nut (pack of 20)
8914-0100 M6 x 16mm Pan Head Machine Screw M6 x 16mm Mounting Screw (pack of 50)
8915-0100 10-32 CageNuts (for use with square hole rails) 10-32 CageNuts (for use with square hole rails) pack of 50
8915-0220 10-32 CageNuts (for use with square hole rails) 10-32 CageNuts (for use with square hole rails) pack of 20
8915-0320 10-32 ClipNuts 10-32 ClipNuts (pack of 20)
8917-0100 12-24 Pan Head Sheet Metal Mounting Screws 12-24 Mounting Screw (pack of 50)
8917-0220 12-24 CageNuts (for use with square hole rails) 12-24 CageNuts (for use with square hole rails) pack of 50
8917-0320 12-24 ClipNuts 12-24 ClipNuts (pack of 20)