Product Number: HOLDER SLACK STORAGE E-SERIES

EDAP142x - Series

2U Holder for four BHSP020 or BHSP030 Slack Management Spools

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Rack Units

2U

Overall Width

19 in

Mechanical Construction Note

Available in Gray RAL 7035 and Black RAL 9005

Finish

Powder coated

Material

Steel

EU Directive 2011/65/EU (RoHS 2)

Yes

Included Parts

The package comes with set of 4 cage nuts

Packaging

Individually packaged

Update and Revision

Revision Number: 0.90 Revision Date: 10-02-2024

Included Parts

The package comes with set of 4 cage nuts

Packaging

Individually packaged

Update and Revision

Revision Number: 0.90 Revision Date: 10-02-2024


Part Numbers

Item # Application Colour
EDAP1422 E-Series Cabinets Black