Product Number: STABILIZERS E-SERIES

EDAP101x - Series

Stabilizers for E-Series to be used with the Bases to prevent tilting of the Cabinet. Material thickness is 2mm.

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Included Parts

Packaging includes: Leveling feet and screws

Packaging

Individually packaged

Update and Revision

Revision Number: 0.55 Revision Date: 02-20-2026

Included Parts

Packaging includes: Leveling feet and screws

Packaging

Individually packaged

Update and Revision

Revision Number: 0.55 Revision Date: 02-20-2026


Part Numbers

Item # Application Colour
EDAB1012 E-Series Cabinets Black
EDAB1011 E-Series Cabinets Gray