Product Number: SHELF HEAVY DUTY E-SERIES

EDAP51xx - Series

Heavy Duty Shelf 19" for E-Series. The depth of mounting is adjustable. Mounted on each corner to the frame for maximum stability.

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Load Capacity - Static

150 kg

Finish

Powder Coated

Material

Steel

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Included Parts

Shelf, 8x cage nuts, (M6 x10mm), 4 Torx self-tapping screws (M5 x 12mm)

Packaging

Individually packed.

Update and Revision

Revision Number: 0.62 Revision Date: 04-08-2022

Included Parts

Shelf, 8x cage nuts, (M6 x10mm), 4 Torx self-tapping screws (M5 x 12mm)

Packaging

Individually packed.

Update and Revision

Revision Number: 0.62 Revision Date: 04-08-2022


Part Numbers

Item # Depth Load Capacity Application Color
EDAP5141 450 mm 150 kg E-Series Cabinets Gray
EDAP5142 450 mm 150 kg E-Series Cabinets Black
EDAP5151 550 mm 150 kg E-Series Cabinets Gray
EDAP5152 550 mm 150 kg E-Series Cabinets Black
EDAP5161 650 mm 150 kg E-Series Cabinets Gray
EDAP5162 650 mm 150 kg E-Series Cabinets Black
EDAP5171 750 mm 150 kg E-Series Cabinets Gray
EDAP5172 750 mm 150 kg E-Series Cabinets Black
EDAP5181 850 mm 150 kg E-Series Cabinets Gray
EDAP5182 850 mm 150 kg E-Series Cabinets Black
EDAP5191 950 mm 150 kg E-Series Cabinets Gray
EDAP5192 950 mm 150 kg E-Series Cabinets Black