Product Number: SHELF KEYBOARD E-SERIES

EDAP53xx - Series

Sliding and Rotary Shelf for Keyboard and Mouse 19" for E-Series. The depth of the mounting brackets are adjustable.

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Overall Height

60 mm

Overall Depth

450 mm

Finish

Powder Coated

Material

Steel

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Included Parts

Shelf, 8 sets of cage nuts (M6x10 screw, plastic washers and cage nuts)

Packaging

Individually packed.

Update and Revision

Revision Number: 0.56 Revision Date: 04-08-2022

Included Parts

Shelf, 8 sets of cage nuts (M6x10 screw, plastic washers and cage nuts)

Packaging

Individually packed.

Update and Revision

Revision Number: 0.56 Revision Date: 04-08-2022


Part Numbers

Item # Depth Color Application
EDAP5312 450 mm Black E-Series Cabinets
EDAP5311 450 mm Gray E-Series Cabinets