Product Number: SHELF REGULAR E-SERIES

EDAP52xx - Series

Regular Shelf with perforation 19" for E-Series. The depth of mounting is adjustable. Mounted on each corner to the frame for maximum stability.

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Load Capacity - Static

40 kg

Finish

Powder Coated

Material

Steel

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Included Parts

Shelf, 4x or 8x sets of Screw M6, Plastic washer, Captive nut M6

Packaging

Individually packed.

Update and Revision

Revision Number: 0.64 Revision Date: 10-04-2023

Included Parts

Shelf, 4x or 8x sets of Screw M6, Plastic washer, Captive nut M6

Packaging

Individually packed.

Update and Revision

Revision Number: 0.64 Revision Date: 10-04-2023


Part Numbers

Item # Depth Load Capacity Application Color
EDAP5211 150 mm 15 kg E-Series Cabinets Gray
EDAP5212 150 mm 15 kg E-Series Cabinets Black
EDAP5221 250 mm 20 kg E-Series Cabinets Gray
EDAP5222 250 mm 20 kg E-Series Cabinets Black
EDAP5231 350 mm 40 kg E-Series Cabinets Gray
EDAP5232 350 mm 40 kg E-Series Cabinets Black
EDAP5241 450 mm 40 kg E-Series Cabinets Gray
EDAP5242 450 mm 40 kg E-Series Cabinets Black
EDAP5251 550 mm 40 kg E-Series Cabinets Gray
EDAP5252 550 mm 40 kg E-Series Cabinets Black
EDAP5261 650 mm 40 kg E-Series Cabinets Gray
EDAP5262 650 mm 40 kg E-Series Cabinets Black
EDAP5271 750 mm 40 kg E-Series Cabinets Gray
EDAP5272 750 mm 40 kg E-Series Cabinets Black
EDAP5281 850 mm 40 kg E-Series Cabinets Gray
EDAP5282 850 mm 40 kg E-Series Cabinets Black
EDAP5291 950 mm 40 kg E-Series Cabinets Gray
EDAP5292 950 mm 40 kg E-Series Cabinets Black