Product Number: SHELF SLIDING E-SERIES

EDAP54xx - Series

Sliding Shelf 19" for E-Series. Shelf with high quality ball bearings with a maximum loading capacity of 30 kg.

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Overall Height

45 mm

Overall Depth

450 mm

Finish

Powder Coated

Material

Steel

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Included Parts

The package comes with 8 sets of cage nuts (M6x10 screw, plastic washers and cage nuts)

Packaging

Individually packed.

Update and Revision

Revision Number: 0.58 Revision Date: 04-08-2022

Included Parts

The package comes with 8 sets of cage nuts (M6x10 screw, plastic washers and cage nuts)

Packaging

Individually packed.

Update and Revision

Revision Number: 0.58 Revision Date: 04-08-2022


Part Numbers

Item # Color Depth Application
EDAP5431 Gray 350 mm E-Series Cabinets
EDAP5432 Black 350 mm E-Series Cabinets
EDAP5441 Gray 450 mm E-Series Cabinets
EDAP5442 Black 450 mm E-Series Cabinets
EDAP5451 Gray 550 mm E-Series Cabinets
EDAP5452 Black 550 mm E-Series Cabinets
EDAP5461 Gray 650 mm E-Series Cabinets
EDAP5462 Black 650 mm E-Series Cabinets