Product Number: BHRR194

Belden Two Post Distribution Rack

Two Post Aluminum Distribution Rack, 84"H, 19" Mounting, EIA-310-D Compliant, #12-24 Tapped, 3" Vertical Upright Channel w/Angle Base

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Belden offers a complete line of open racks and rack accessories, from single-rack applications (retail, telecom closets) to high-density, multi-rack patching and switching fields (computer room, data centers, central offices). Belden's unique cable and connectivity expertise was central in the design of a feature-rich racking system that offers ease of installation, easy MACs and high levels of scalability.

Features

EIA-310-D compliant, 19" mounting, Equipment mounting hardware is included, 2-post rack uprights are front and rear tapped, Easy rack unit identification for faster install, Grounding stud standard on all 2-post racks, Aluminum construction, Knockdown construction

Environmental Space

Indoor

Construction

Aluminum

Rack Units

45U

Width

20.25 in

Mounting

19 in

Load Capacity

1200 lb

Rail Channel Width

3 in

Rail Tapping

12-24

Finish

Black powdercoat Finish

Material

6061-T6 Aluminum Alloy

Color

Black

Weight

28 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.81 Revision Date: 02-03-2025

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.81 Revision Date: 02-03-2025


Part Numbers

Item # Mounting Width Rack Spaces Rail Tapping Load Capacity Weight
BHRR194 19 in 20.25 45U 12-24 1200 lb 28 lb