Product Number: XDRS8419-610

Belden Two Post Seismic Distribution Rack

Two Post Seismic Welded Distribution Rack, 84"H, 19" Mounting, EIA-310-D Compliant, #10-32 Tapped, 6" Vertical Upright Channel w/Angle Base

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Belden offers a complete line of open racks and rack accessories, from single-rack applications (retail, telecom closets) to high-density, multi-rack patching and switching fields (computer room, data centers, central offices). Belden's unique cable and connectivity expertise was central in the design of a feature-rich racking system that offers ease of installation, easy MACs and high levels of scalability.

Features

EIA-310-D compliant, 19" mounting, Equipment mounting hardware is included, 2-post rack uprights are front and rear tapped, Easy rack unit identification for faster install, Grounding stud standard on all 2-post racks, Steel construction, Seismic certified, Welded construction

Environmental Space

Indoor

Material

Steel Welded

Rack Units

45U

Overall Width

24.0 in

Overall Depth

15.0 in

Mount Type

19 in

Load Capacity

900 lb

Rail Channel Width

6 in

Rail Tapping

10-32

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

105 lb

Update and Revision

Revision Number: 0.66 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.66 Revision Date: 02-03-2025


Part Numbers

Part # Mounting Width Rail Tapping Load Capacity Rack Spaces Weight
XDRS8419-610 19 in 24.0 in 10-32 900 lb 45U 105 lb