Product Number: XWR-1219

Belden Wall-Mount Racks

12" Wall-Mount Rack, Hinged, 19" Mounting Rails, Adjustable Lower Shelf 2" - 11" to Accommodate Equipment Space

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Construction

Steel

Rack Units

6U

Width

19.5 in

Depth

9.5 in

Load Capacity

50 lb

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

26.0 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.52 Revision Date: 05-31-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.52 Revision Date: 05-31-2024