Product Number: XHSS453642-S01

Heavy duty Wall Mount Equipment Rack

HYBRID SERIES SEISMIC CABINET / 45U x 36w x 42d

  • Availability:
    Global
  • Status:
    Active
XHSS453642-S01

Specifications

Product Overview

XHS Seismic Style Frame (45RU) 84.00"" H X 36" W x 42" D, 14 gauge cold-rolled steel welded construction. Frame includes ganging hardware, and grounding studs in front and rear of the frame base. Frame has three brush openings in top for cable entr

Rack Units

20U

Overall Height

84 in

Overall Width

36 in

Overall Depth

42 in

Side/Separator Panels

2 Side panels (locks)

Bottom Panel

Solid with Rear Brushed Opening

Mounting Rail Type

10-32 Tapped

Color

Black

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.4 Revision Date: 01-20-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.4 Revision Date: 01-20-2024