Product Number: AP900020

19’’, 12U Wall Mount Cabinet with Aluminum Alloy Rail and Front Split Doors (Black)

19’’, 12U Wall Mount Cabinet with Aluminum Alloy Rail and Front Split Doors (Black)

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Overview

Cabinet:19" Wall mount rail material:Aluminum Alloy, Side panel & doors material:SPCC. Note:Cabinet accessory need to be purchased separately. Accessories-Fixed Shelf:AP900022

Features

For housing electronics hardware like switches, Copper panels etc. in a variety of environment like Warehouse, Network rooms, Equipment room etc.

Environmental Space

Indoor

Rack Units

12U

Overall Height

625.3 mm

Overall Width

600 mm

Overall Depth

600 mm

Door Type

Front Door -Perforated split doors

Mechanical Characteristics Note

Relative Humidity:≤ 85%

Load Capacity - Static

300 kg

Operating Temperature Range

-5°C to +65°C

Storage Temperature Range

-25°C to +55°C

Finish

Low gloss textured black finish

Color

Black

ANSI Compliance

ANSI/EIA RS-310-E

Included Parts

Top fan unit, Mechanical lock

Update and Revision

Revision Number: 0.29 Revision Date: 04-08-2022

Included Parts

Top fan unit, Mechanical lock

Update and Revision

Revision Number: 0.29 Revision Date: 04-08-2022