Product Number: Cabinet Series Solid w/Polycarbonate Door Options

XH Cabinet Series Solid w/Polycarbonate Door Options

XH Cabinet Series Solid w/Polycarbonate Door Options

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.

Features

Solid w/Polycarbonate Doors are currently only available on the XHM & XHS Series Cabinets, Belden offers an array of door options that are available with the XH Cabinet Series., All single doors come equipped with single point latching with a Locking Swing Handle keyed CH751.

Environmental Space

Indoor

Finish

Medium Texture Powder Coat

Material

Steel with polycarbonate

Packaging

If ordered with a cabinet, door will be installed. If ordered separately, product will be packaged and shipped. *Note a crate packing charge will apply to protect doors in transit

Update and Revision

Revision Number: 0.51 Revision Date: 05-31-2024

Packaging

If ordered with a cabinet, door will be installed. If ordered separately, product will be packaged and shipped. *Note a crate packing charge will apply to protect doors in transit

Update and Revision

Revision Number: 0.51 Revision Date: 05-31-2024


Part Numbers

Cabinet Frame Height Cabinet Frame Width Color Application Ordering Part #
42U 24.0 in Black XHM Series H4224PLYD01
42U 30.0 in Black XHM Series XHS Series H4230PLYD01
45U 24.0 in Black XHM Series H4524PLYD01
45U 30.0 in Black XHM Series XHS Series H4530PLYD01
48U 24.0 in Black XHM Series H4824PLYD01
48U 30.0 in Black XHM Series XHS Series H4830PLYD01
42U 24.0 in White XHM Series H4224PLYD02
42U 30.0 in White XHM Series XHS Series H4230PLYD02
45U 24.0 in White XHM Series H4524PLYD02
45U 30.0 in White XHM Series XHS Series H4530PLYD02
48U 24.0 in White XHM Series H4824PLYD02
48U 30.0 in White XHM Series XHS Series H4830PLYD02