Product Number: DCXS21-00000-00

DCX Cabinet Skeleton RL

DCX CABINET SEISMIC 84x36x15, RIGHT-LEFT, WHITE, NO TOP PNL, NO BOTTOM PNL, NO DOORS, NO SIDE PNL, NO REAR PNL, NO CBL ATTACH, NO SPOOLS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers , Central Equipment Room (Broadcast)

Weight

165

Overall Height

84

Overall Width

36

Overall Depth

15

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +60°C

Materials

Description Material
Frame Unit Steel/Aluminum

MII Order #39 (China RoHS)

EUP 50

Other Specification

Seismic Rating (Zone 4)

Update and Revision

Revision Number: 0.160 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.160 Revision Date: 10-23-2025