Product Number: DCXS21-22101-22

DCX Cabinet RL

DCX CABINET SEISMIC 84x36x15, RIGHT-LEFT, WHITE, BRUSH + 4 TOP CBL ENTRY BRKT, BRUSH + 4 BOT CBL ENTRY BRKT, BIFOLD PLEXI DOOR, NO SIDE PNL, FULL REAR PNL, 8 CBL DIST BRKT, 8 PATCH CORD SPOOLS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers , Central Equipment Room (Broadcast)

Weight

275.41

Overall Height

84

Overall Width

36

Depth

15

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +60°C

Materials

Description Material
Frame Unit Steel/Aluminum
Front Doors Steel/Aluminum/Polycarbonate

MII Order #39 (China RoHS)

EUP 50

Other Specification

Seismic Rating (Zone 4)

Included Parts

Front Doors (2x), Rear Panel, Top (4x) & Bottom (4x) Cable Entry Brackets, Cable Distribution Brackets (8x), Patch Cord Spools (8x)

Update and Revision

Revision Number: 0.160 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.160 Revision Date: 10-23-2025