Product Number: Wall-Mount Accessories

XHW Wall-Mount Accessories

Belden offers an array of accessories for your XHW Series Wall-Mount Cabinets.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Finish

Black powdercoat finish

Material

Steel

Update and Revision

Revision Number: 0.124 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.124 Revision Date: 02-03-2025


Part Numbers

Part # Description
XHWFANKIT230V XHW Wall-Mount Series Fan Kit, includes Two (2) 4" 230V Fans for a total of 160 CFM. The fans mount to the inner side panels of the center section.
XHWBRUSHKIT XHW Wall-Mount Series Brush Kit. 4.5" x 9.25" Rear Section brush kit mounts over 2.5" x 8.0" Cutout in the Rear Section
XHWCOVERKIT XHW Wall-Mount Series Fan Cover Kit. 5.5" X 5.5" Gasketed Cover Plate Kit mounts over Fan Areas in the Mid-Section. Includes hardware to mount covers.
XHWFANKIT115V XHW Wall-Mount Series Fan Kit, includes Two (2) 4" 115V Fans for a total of 160 CFM. The fans mount to the inner side panels of the center section.
XHWFILTERKIT XHW Wall-Mount Series Filter Kit. Two (2) Filter Housings Mount to the Sides of the Center Section. Filters attach from inside. Includes Mounting Hardware
XHWFOOTKIT XHW Wall-Mount Series Foot Kit, Four (4) Rubber Feet mount to the bottom of the Center Section. This allows for the Wall-Mount to sit on a surface without scratching.
XHWGROMMETKIT XHW Wall-Mount Series Rubber Grommet Kit, includes (2) 1.125 & (2) 3.00 Rubber Grommets for Rear Section Knockouts. Grommets are designed to be pushed into holes to protect wires and cables and anything else passing through from damage and vibration.
XHWMBKT XHW Wall-Mount Series Easy Mount Wall Bracket Kit (Enclosures must be anchored to the wall). Includes hardware to mount the brackets to the Wall-Mount. Due to the variety of wall substrate material, selection of anchor hardware is the responsibility of the installer. We suggest that anchoring and selection of hardware should be performed by qualified personnel only.