Product Number: XHS Series Top Panel Options

XHS Series Top Panel

XHS Series Top Panel Individual Components Ordering Options

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.

Environmental Space

Indoor

Finish

Medium Texture Powder Coat

Material

Steel

Packaging

If ordered with a cabinet, Top panel will be installed. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.49 Revision Date: 05-31-2024

Packaging

If ordered with a cabinet, Top panel will be installed. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.49 Revision Date: 05-31-2024


Part Numbers

Description Cabinet Frame Width Cabinet Frame Depth Panel Color Ordering Part #
10" Fan Top with Brush Frame 30.0 in 42.0 in Black HS3042TP401
10" Fan Top with Brush Frame 40.0 in 42.0 in Black HS4042TP401
10" Fan Top with Brush Frame 30.0 in 48.0 in Black HS3048TP401
10" Fan Top with Brush Frame 40.0 in 48.0 in Black HS4048TP401
10" Fan Top with Brush Frame 30.0 in 42.0 in White HS3042TP402
10" Fan Top with Brush Frame 40.0 in 42.0 in White HS4042TP402
10" Fan Top with Brush Frame 30.0 in 48.0 in White HS3048TP402
10" Fan Top with Brush Frame 40.0 in 48.0 in White HS4048TP402
Heat Containment Ready w/Brush 30.0 in 42.0 in Black HS3042TP501
Heat Containment Ready w/Brush 40.0 in 42.0 in Black HS4042TP501
Heat Containment Ready w/Brush 30.0 in 48.0 in Black HS3048TP501
Heat Containment Ready w/Brush 40.0 in 48.0 in Black HS4048TP501
Heat Containment Ready w/Brush 30.0 in 42.0 in White HS3042TP502
Heat Containment Ready w/Brush 40.0 in 42.0 in White HS4042TP502
Heat Containment Ready w/Brush 30.0 in 48.0 in White HS3048TP502
Heat Containment Ready w/Brush 40.0 in 48.0 in White HS4048TP502
Solid Top Panel 30.0 in 42.0 in Black HS3042TP101
Solid Top Panel 40.0 in 42.0 in Black HS4042TP101
Solid Top Panel 30.0 in 48.0 in Black HS3048TP101
Solid Top Panel 40.0 in 48.0 in Black HS4048TP101
Solid Top Panel 30.0 in 42.0 in White HS3042TP102
Solid Top Panel 40.0 in 42.0 in White HS4042TP102
Solid Top Panel 30.0 in 48.0 in White HS3048TP102
Solid Top Panel 40.0 in 48.0 in White HS4048TP102
Solid Top Panel with Brush Openings Front & Rear 30.0 in 42.0 in Black HS3042TP301
Solid Top Panel with Brush Openings Front & Rear 40.0 in 42.0 in Black HS4042TP301
Solid Top Panel with Brush Openings Front & Rear 30.0 in 48.0 in Black HS3048TP301
Solid Top Panel with Brush Openings Front & Rear 40.0 in 48.0 in Black HS4048TP301
Solid Top Panel with Brush Openings Front & Rear 30.0 in 42.0 in White HS3042TP302
Solid Top Panel with Brush Openings Front & Rear 40.0 in 42.0 in White HS4042TP302
Solid Top Panel with Brush Openings Front & Rear 30.0 in 48.0 in White HS3048TP302
Solid Top Panel with Brush Openings Front & Rear 40.0 in 48.0 in White HS4048TP302
Solid Top Panel with Rear Brush Openings 30.0 in 42.0 in Black HS3042TP201
Solid Top Panel with Rear Brush Openings 40.0 in 42.0 in Black HS4042TP201
Solid Top Panel with Rear Brush Openings 30.0 in 48.0 in Black HS3048TP201
Solid Top Panel with Rear Brush Openings 40.0 in 48.0 in Black HS4048TP201
Solid Top Panel with Rear Brush Openings 30.0 in 42.0 in White HS3042TP202
Solid Top Panel with Rear Brush Openings 40.0 in 42.0 in White HS4042TP202
Solid Top Panel with Rear Brush Openings 30.0 in 48.0 in White HS3048TP202
Solid Top Panel with Rear Brush Openings 40.0 in 48.0 in White HS4048TP202