Product Number: XHSN Series EIA Mounting Rails

XHSN Series EIA Mounting Rails

XHSN Series EIA Cabinet Mounting Rails Individual Components Ordering Options

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.

Features

EIA Mounting rails are constructed of 12 ga, marked with RU markings starting 1U at the bottom. Rails are EIA 310 Compliant with 19" mounting as the standard. Default hardware for cage nut style rails is M6., Default front rail position is 3.0" from cabinet face and 24" between rails for 30" and 36" deep, 30" between rails for 42" and 48" deep cabinets

Environmental Space

Indoor

Mount Type

Vertical

Finish

Medium Texture Black Powder coat finish

Material

Steel

Color

Black

Packaging

If ordered with a cabinet, EIA rails will be installed. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.39 Revision Date: 11-09-2022

Packaging

If ordered with a cabinet, EIA rails will be installed. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.39 Revision Date: 11-09-2022


Part Numbers

Cabinet Frame Height Cabinet Frame Width Rail Tapping Ordering Part #
42U 30.0 in 10-32 HSN423042RLS1032
42U 30.0 in 10-32 HSN423048RLS1032
42U 30.0 in 12-24 HSN423042RLS1224
42U 30.0 in 12-24 HSN423048RLS1224
42U 30.0 in M6 HSN423042RLSCN6
42U 30.0 in M6 HSN423048RLSCN6
45U 30.0 in 10-32 HSN453042RLS1032
45U 30.0 in 10-32 HSN453048RLS1032
45U 30.0 in 12-24 HSN453042RLS1224
45U 30.0 in 12-24 HSN453048RLS1224
45U 30.0 in M6 HSN453042RLSCN6
45U 30.0 in M6 HSN453048RLSCN6
48U 30.0 in 10-32 HSN483042RLS1032
48U 30.0 in 10-32 HSN483048RLS1032
48U 30.0 in 12-24 HSN483042RLS1224
48U 30.0 in 12-24 HSN483048RLS1224
48U 30.0 in M6 HSN483042RLSCN6
48U 30.0 in M6 HSN483048RLSCN6
42U 40.0 in 10-32 HSN424042RLS1032
42U 40.0 in 10-32 HSN424048RLS1032
42U 40.0 in 12-24 HSN424042RLS1224
42U 40.0 in 12-24 HSN424048RLS1224
42U 40.0 in M6 HSN424042RLSCN6
42U 40.0 in M6 HSN424048RLSCN6
45U 40.0 in 10-32 HSN454042RLS1032
45U 40.0 in 10-32 HSN454048RLS1032
45U 40.0 in 12-24 HSN454042RLS1224
45U 40.0 in 12-24 HSN454048RLS1224
45U 40.0 in M6 HSN454042RLSCN6
45U 40.0 in M6 HSN454048RLSCN6
48U 40.0 in 10-32 HSN484042RLS1032
48U 40.0 in 10-32 HSN484048RLS1032
48U 40.0 in 12-24 HSN484042RLS1224
48U 40.0 in 12-24 HSN484048RLS1224
48U 40.0 in M6 HSN484042RLSCN6
48U 40.0 in M6 HSN484048RLSCN6