Product Number: XWM243031-S01

HEAVY DUTY WALL MOUNT ENCLOSURE

HEAVY DUTY WALL MOUNTED ENCLOSURE

  • Availability:
    Global
  • Status:
    Active
XWM243031-S01

Specifications

Environmental Space

Indoor

Construction

Steel

Rack Units

24U

Overall Height

48 in

Overall Width

30 in

Depth

31 in

Material

Steel

Color

Black

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.4 Revision Date: 01-20-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.4 Revision Date: 01-20-2024