Product Number: 10GXS24

CAT6A 10GX Small Diameter, 4pr, UTP, LSZH Jkt, LSZH

Category 6A Enhanced (625 MHz), 4 Pair, U/UTP-Unshielded, Zero Halogen, Premise Horizontal Cable, 23 AWG Solid Bare Copper Conductors, Polyolefin Insulation, Patented EquiSpline™ & EquiBlock™ Technologies, Ripcord, LSZH Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, 10 Gigabit Ethernet, Wireless, WIFI, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU Digital Audio, AES51, RS-422, Noisy Environments, PoE, PoE Plus

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

AWG Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Conductor Count

8

Total Number of Pairs

4

Insulation

Material
PO - Polyolefin

Bonded-Pair Construction

N/A

Color Chart

Number Color
1 White & Blue
2 White & Orange
3 White & Green
4 White & Brown

Outer Jacket

Material Material Trade Name Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) Haloarrest® 0.275 in Yes

Conductor DCR

Max. Conductor DCR Max. DCR Unbalance Max DCR Unbalanced Between Pairs [%]
82 Ohm/km 3.0 % 5.0 %

Capacitance

Max. Capacitance Unbalance Nom.Mutual Capacitance
45 pF/100m 17 pF/ft

Delay

Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
537.6 ns/100m 45 ns/100m 65%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. PSNEXT [dB] Min. PSACR [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance Min. PSANEXT Min. PSAACRF Min. TCL [dB] Min. ELTCTL [dB]
1 MHz 2.1 dB/100m 75.3 dB 73.2 dB 74.8 dB 20.0 dB 100 ± 15 Ohm 105 ± 10 Ohm 75.0 dB 77.0 dB 40.0 dB 35.0 dB
4 MHz 3.8 dB/100m 66.3 dB 62.5 dB 62.8 dB 23.0 dB 100 ± 15 Ohm 100 ± 15 Ohm 75.0 dB 76.2 dB 40.0 dB 23.0 dB
8 MHz 5.3 dB/100m 61.8 dB 56.5 dB 56.7 dB 24.5 dB 100 ± 15 Ohm 100 ± 15 Ohm 75.0 dB 70.1 dB 40.0 dB 16.9 dB
10 MHz 5.9 dB/100m 60.3 dB 54.4 dB 54.8 dB 25.0 dB 100 ± 15 Ohm 100 ± 15 Ohm 75.0 dB 68.2 dB 40.0 dB 15.0 dB
16 MHz 7.4 dB/100m 57.2 dB 49.8 dB 50.7 dB 25.0 dB 100 ± 15 Ohm 100 ± 15 Ohm 75.0 dB 64.1 dB 38.0 dB 10.9 dB
20 MHz 8.3 dB/100m 55.8 dB 47.5 dB 48.8 dB 25.0 dB 100 ± 15 Ohm 100 ± 15 Ohm 75.0 dB 62.2 dB 37.0 dB 9.0 dB
25 MHz 9.3 dB/100m 54.3 dB 45.0 dB 46.8 dB 24.3 dB 100 ± 15 Ohm 100 ± 15 Ohm 75.0 dB 60.2 dB 36.0 dB 7.0 dB
31.25 MHz 10.4 dB/100m 52.9 dB 42.5 dB 44.9 dB 23.6 dB 100 ± 15 Ohm 100 ± 10 Ohm 75.0 dB 58.3 dB 35.1 dB 5.1 dB
62.5 MHz 14.8 dB/100m 48.4 dB 33.6 dB 38.9 dB 21.5 dB 100 ± 15 Ohm 100 ± 10 Ohm 73.6 dB 52.3 dB 32.0 dB
100 MHz 18.9 dB/100m 45.3 dB 26.4 dB 34.8 dB 20.1 dB 100 ± 15 Ohm 100 ± 10 Ohm 70.5 dB 48.2 dB 30.0 dB
200 MHz 27.0 dB/100m 40.8 dB 13.8 dB 28.8 dB 18.0 dB 100 ± 22 Ohm 100 ± 10 Ohm 66.0 dB 42.2 dB 27.0 dB
250 MHz 30.4 dB/100m 39.3 dB 9.0 dB 26.8 dB 17.3 dB 100 ± 32 Ohm 100 ± 10 Ohm 64.5 dB 40.2 dB 26.0 dB
300 MHz 33.5 dB/100m 38.1 dB 4.6 dB 25.3 dB 16.8 dB 100 ± 32 Ohm 100 ± 10 Ohm 63.3 dB 38.7 dB 25.2 dB
350 MHz 36.3 dB/100m 37.1 dB 0.8 dB 23.9 dB 16.3 dB 100 ± 32 Ohm 100 ± 10 Ohm 62.3 dB 37.3 dB 24.6 dB
400 MHz 39.0 dB/100m 36.3 dB 22.8 dB 15.9 dB 100 ± 32 Ohm 100 ± 10 Ohm 61.5 dB 36.2 dB 24.0 dB
450 MHz 41.5 dB/100m 35.5 dB 21.7 dB 15.5 dB 100 ± 32 Ohm 100 ± 10 Ohm 60.7 dB 35.1 dB 23.5 dB
500 MHz 43.9 dB/100m 34.8 dB 20.8 dB 15.2 dB 100 ± 32 Ohm 100 ± 10 Ohm 60.0 dB 34.2 dB 23.0 dB
550 MHz 46.2 dB/100m 33.2 dB 20.0 dB 14.9 dB 100 ± 32 Ohm 100 ± 10 Ohm 59.4 dB 33.4 dB
600 MHz 48.4 dB/100m 32.6 dB 19.2 dB 14.7 dB 100 ± 32 Ohm 100 ± 10 Ohm 58.8 dB 32.6 dB
625 MHz 49.5 dB/100m 32.4 dB 18.9 dB 14.5 dB 100 ± 32 Ohm 100 ± 10 Ohm 58.6 dB 32.3 dB
750 MHz 54.7 dB/100m 32.2 dB 17.3 dB 14.0 dB 57.4 dB 30.7 dB
860 MHz 58.9 dB/100m 31.3 dB 16.1 dB 13.6 dB 56.5 dB 29.5 dB

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

0°C To +50°C

Non-UL Temp Rating

75°C

Storage Temperature Range

-20°C To +75°C

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

35 lbs/1000ft

Maximum Recommended Pulling Tension

25 lbs

Minimum Minor Axis Bend Radius

1.25 in

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

ANSI Compliance

S-116-732-2013 Category 6A, ANSI/NEMA WC-66 Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

No

EU REACH SVHC Compliance (yyyy-mm-dd)

2019-01-15

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

Yes

Suitability - Oil Resistance

No

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

Plenum (Y/N)

No

Plenum Number

10GXS13

Non-Plenum Number

10GXS12

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.106 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.106 Revision Date: 02-20-2026


Resources

Resources