Product Number: 2153PE

Nurse Call System, SimplexGrinnell™ 1 Pair 22 AWG, CMP

Commercial Audio Cable, 1 Pair, 22 AWG, Bare Copper, Flamarrest® PVC Insulation, Beldfoil® Shield, Flamarrest® PVC Jacket with Ripcord, CMP rated.

  • Availability:
    Global
  • Status:
    Active
2153PE

Specifications

Suitable Applications

Nurse Call System

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.046 in mm Yellow and Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.126 in

Overall Cable Diameter (Nominal)

0.126 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
18.2 Ohm/1000ft 44.0 pF/ft (144 pF/m) 82.0 pF/ft (269 pF/m) 2.8 Amps per Conductor at 25ºC

Nom Outer Shield DCR

17.4 Ohm/1000ft (57.1 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.89 in (48.0 mm) 1.89 in

Max. Pull Tension

21.1 lbs (9.57 kg)

Bulk Cable Weight

11 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 760, FPLP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

2153AE

Update and Revision

Revision Number: 0.66 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.66 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
2153PE 0091000 White Reel 1,000 ft 612825130499

Resources

Resources