Product Number: 5441FE

Security & Sound, #20-2pr, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 2-20 AWG stranded bare copper pairs with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 18 AWG 7x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.008 in (0.20 mm) 0.052 in (1.3 mm) Black & Red, Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.218 in Yes

Overall Cable Diameter (Nominal)

0.218 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
10.3 Ohm/1000ft 26 pF/ft (85 pF/m) 46.8 pF/ft (154 pF/m) 6.4 Amps per Conductor at 30ºC

Nom Outer Shield DCR

15.8 Ohm/1000ft (51.8 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.18 in (55.4 mm) 2.18 in

Max. Pull Tension

59.5 lbs (27.0 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6441FE

Update and Revision

Revision Number: 0.309 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.309 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
5441FE 0081000 Gray 612825162537
5441FE 008U1000 Gray 612825162520

Resources

Resources