Product Number: 5522G1

Security & Sound, #22-1pr, #22-1c TC, Shielded Pair, CM, Water-Blocked

Security & Sound Cable, Rated-CM, 1-22 AWG solid tinned copper pair with PVC insulation and Beldfoil® shield, 2-22 AWG solid tinned copper conductors with PVC insulation, overall waterblocking tape, PVC jacket with ripcord

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG Solid TC - Tinned Copper
Conductor(s) 2 22 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.046 in (1.2 mm) Black and Red
Conductor(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.046 in (1.2 mm) White, Green

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (Solid) TC
No Shield

Inner Shield Table Notes

Waterblocking tape

Outer Shield

Material
No Shield

Waterblocking

Waterblock Tape

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Waterblocking Tape PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.224 in Yes

Overall Cable Diameter (Nominal)

0.224 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
Pair(s) 20 Ohm/1000ft 11.1 Ohm/1000ft (36.4 Ohm/km) 48.5 pF/ft (159 pF/m) 86.5 pF/ft (284 pF/m) 0.18 µH/ft (0.59 µH/m) 4 Amps per Conductor at 25ºC
Conductor(s) 20 Ohm/1000ft (66 Ohm/km) 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.24 in (56.9 mm) 2.24 in

Max. Pull Tension

36.3 lbs (16.5 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.177 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.177 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5522G1 0101000 Black 612825164135 C

Resources

Resources