Product Number: 5543PE

Security & Sound, #22-4pr, BC, Indiv. Foil, CMR

Security & Sound Cable, Riser-CMR, 4-22 AWG stranded bare copper pairs with PVC insulation, Individually Beldfoil® shielded and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.002 in (0.051 mm) Black/Red & Red, Black/White & White, Black/Green & Green, Black/Blue & Blue

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.303 in Yes

Overall Cable Diameter (Nominal)

0.303 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
17.6 Ohm/1000ft 19.44 Ohm/1000ft (63.78 Ohm/km) 50 pF/ft (160 pF/m) 90 pF/ft (300 pF/m) 0.18 µH/ft (0.59 µH/m) 4.2 Amps per Conductor at 30ºC

Nom Outer Shield DCR

19.4 Ohm/1000ft (63.6 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3.03 in (77.0 mm) 3.03 in

Max. Pull Tension

78.3 lbs (35.5 kg)

Bulk Cable Weight

49 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.303 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.303 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
5543PE 0081000 Gray 612825164371

Resources

Resources