Product Number: 6342FE

Security & Sound, #18-3pr, BC, Shielded, CMP

Security & Sound Cable, Plenum-CMP, 3-18 AWG stranded bare copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.063 in (1.6 mm) Black & Red, Black & White, Black & Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.282 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.93 Ohm/1000ft 40 pF/ft (130 pF/m) 72 pF/ft (240 pF/m) 3.5 Amps per Conductor at 25ºC

Nom Outer Shield DCR

12.1 Ohm/1000ft (39.7 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.82 in (71.6 mm) 2.82 in

Max. Pull Tension

147 lbs (66.7 kg)

Bulk Cable Weight

49 lbs/1000ft

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5342FE

Update and Revision

Revision Number: 0.457 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.457 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
6342FE 8771000 Natural 612825176343 C

Resources

Resources