Product Number: 6441FE

Security & Sound, #20-2pr, BC, Shielded, CMP

Security & Sound Cable, Plenum-CMP, 2-20 AWG stranded bare copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 20 7x28 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.054 in (1.4 mm) Black & Red, Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.228 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
10.9 Ohm/1000ft 36 pF/ft (120 pF/m) 64.8 pF/ft (213 pF/m) 0.16 µH/ft (0.52 µH/m) 3 Amps per Conductor at 25ºC

Nom Outer Shield DCR

10.39 Ohm/1000ft (34.09 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.28 in (57.9 mm) 2.28 in

Max. Pull Tension

59.5 lbs (27.0 kg)

Bulk Cable Weight

29 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5441FE

Update and Revision

Revision Number: 0.313 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.313 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
6441FE 8771000 Natural 612825176930

Resources

Resources