Product Number: 6543UE

Security & Sound, #22-4pr, BC, CMP

Security & Sound Cable, Plenum-CMP 4-22 AWG stranded bare copper pairs with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black & Red, Black & White, Black & Green, Black & Blue

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.234 in Yes

Overall Cable Diameter (Nominal)

0.234 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
17.6 Ohm/1000ft 25 pF/ft (82 pF/m) 0.17 µH/ft (0.56 µH/m) 4.2 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.34 in (59.4 mm) 2.34 in

Max. Pull Tension

72.8 lbs (33.0 kg)

Bulk Cable Weight

31 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5543UE

Update and Revision

Revision Number: 0.298 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.298 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
6543UE 8771000 Natural 612825178415

Resources

Resources