Product Number: 6561FE

Security & Sound, #22-2pr, BC, Shielded, CMP

Security & Sound Cable, Plenum-CMP, 2-22 AWG solid bare copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.044 in (1.1 mm) Black & Red, Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.193 in Yes

Overall Cable Diameter (Nominal)

0.193 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
18.7 Ohm/1000ft 34 pF/ft (110 pF/m) 61.2 pF/ft (201 pF/m) 0.18 µH/ft (0.59 µH/m) 4.8 Amps per Conductor at 30ºC

Nom Outer Shield DCR

15.7 Ohm/1000ft (51.5 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.93 in (49.0 mm) 1.93 in

Max. Pull Tension

36.7 lbs (16.6 kg)

Bulk Cable Weight

19 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5561FE

Update and Revision

Revision Number: 0.318 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.318 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
6561FE 8771000 Natural 612825178590 C

Resources

Resources