Product Number: CRA-SD

Configuration Recovery Adapter, SD card

***no longer available*** Configuration Recovery Adapter, SD card with 512 MB, extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switched to be easily comissioned and quickly replaced.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

CRA-SD

Operating Voltage

via the SD switch interface

Configuration functions

via SD switch interface

Diagnostic functions

writing to CRA, reading from CRA, writing/reading not OK (display using LEDs on the switch)

Operating temperature

-40-+85 °C

Minimum Storage Temperature

-40-+85 °C

Relative humidity (non-condensing)

10-95 %

Weight

5 g

IP Protection Rating

IP20

IEC 60068-2-6 vibration

1 g, 10 Hz - 150 Hz, 30 cycles

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m

EN 55032

EN 55032 Class A

Scope of delivery

Device, operating manual

Update and Revision

Revision Number: 0.30 Revision Date: 06-19-2023

Update and Revision

Revision Number: 0.30 Revision Date: 06-19-2023


Part Numbers

Item # Type
942074002 CRA-SD

Resources

Resources