Product Number: FACEPLATE TWO PCS ANGL FIBER

KeyConnect (86x86mm) Faceplate, Fiber, Angled, Premium Two-piece

KeyConnect (86x86mm) Modular Outlet Faceplate, Fiber, Angled, Premium Two-piece

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1207

Overall Height

86 mm

Overall Width

86 mm

Overall Depth

37.68 mm

Front Connection

Angled

Packaging

Individually packaged in a plastic bag.

Materials

Description Material
Faceplate Plastic - PC-ABS, UL94V-0

Connector System Compatibility

KeyConnect

Plug /Jack Compatibility

RJ45

TIA/EIA Compliance

ISO/IEC 11801-1:2017

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL-94V0

Related Parts

Compatible with UTP KeyConnect and UTP & Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E.

Update and Revision

Revision Number: 0.44 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.44 Revision Date: 04-08-2022


Resources

Resources