Product Number: FAN UNIT W/ THERMOSTAT A-SERIE
Fan unit with power cord and thermostat for A-Serie Cabinets
Fan units especially made to fit all Belden A-series free standing cabinets. Can be installed into the top cover where a blind panel is available. The unit can be installed from outside of the enclosure, fixing it by 4 bolts.
-
Availability:
Asia Pacific
-
Status:
Active
Specifications
Application
Mechanical Construction
Environmental and Overall Characteristics
Standards
Related Part Numbers
Information
Part Numbers
Resources
All Resources