Product Number: FDSH0185F

Indoor/Outdoor Riser Heavy Duty Loose Tube OS2 18F Armor Unitized

FX Indoor/Outdoor Heavy Duty Loose Tube OS2 18 Fibers OFCR Corrugated Steel Tape Armor Sub-Units(6F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FDSH0185F

Specifications

Suitable Applications

Indoor/Outdoor

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm

Fiber Buffer Material

Loose tube - Gel-filled

Fiber Count

18

Fiber Color Coding

TIA-598-D

Fibers Per Subunit

6

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Central Strength Member Type

GRP

Cable Core Water Blocking

Waterblock Tape

Material

PVC - Polyvinyl Chloride

Color

Black

Number of Inner Jacket Ripcords

2

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

Thermoplastic

Nom. Diameter

0.63 in (16 mm)

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

15x Cable OD

Crush Resistance

440

Bulk Cable Weight

150 lbs/1000ft (220 kg/km)

Environmental Suitability

Indoor/Outdoor

Flammability / Reaction to Fire

OFCR

TIA/EIA Compliance

ANSI/ICEA S-104-696

Update and Revision

Revision Number: 0.77 Revision Date: 09-25-2025

Update and Revision

Revision Number: 0.77 Revision Date: 09-25-2025


Part Numbers

Item # Color Putup Type UPC
FDSH0185F Black Reel 612825387473

Resources

Resources