FI4B006LBA

Indoor LSZH/Riser OM4 Breakout 6F LSZH 2mm Sub-Units Aqua

...
Indoor OM4 Breakout 6 Fibers LSZH Sub-Units (2.0mm) Aqua Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Horizontal Backbone

Fiber Specifications

Fiber Type

OM4

Fiber Core Diameter

50/125μm µm

Fiber Diameter

250 µm

Buffer Material

LSZH - Low Smoke Zero Halogen (Flame Retardent)

Buffer Diameter

900 μm µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

6

Fibers Per Subunit

1

Subunit Diameter

0.078 in (2.0 mm)

Subunit Strength Members

Aramid yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Nomex Tape

Outer Jacket Specifications

Strength Member

Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.358 in (9.1 mm)

Color

Aqua

Number of Ripcords

2

Optical Characteristics
Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1100 m 550 m
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km
Mechanical Characteristics

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1330 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

20 lbs/kft (30 kg/km)

Temperature Range

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Standards and Compliance

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

History

Update and Revision

Revision Number: 0.78 Revision Date: 03-27-2024

Part Numbers
Item # Color Putup Type UPC
FI4B006LBA Aqua Reel 612825374466

Resources
All Resources