Product Number: Finger Manager Strip for EIA Rails

Finger Manager Strip for EIA Rails

Finger strip kit, mounts to front and/or rear rail for 1 rail

  • Availability:
    Global
  • Status:
    Active

Specifications

Features

Management fingers align with mounting rail RU, Fingers allow for cable support and bend radius control

Environmental Space

Indoor

Mount Type

Vertical

Finish

Black Powdercoat Finish

Color

Black

Material

Steel with molded plastic fingers

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024


Part Numbers

Cabinet Application Item Part # Description
XHS Series XHSS Series HSFS42 Finger strip kit, 6.0", mounts side of rail for 1 rail, 42U
XHS Series XHSS Series HSFS45 Finger strip kit, 6.0", mounts side of rail for 1 rail, 45U
XHS Series XHSS Series HSFS48 Finger strip kit, 6.0", mounts side of rail for 1 rail, 48U
XHM Series XHMS Series HMFS42 Finger strip kit, 6.0", mounts face of rail for 1 rail, 42U
XHM Series XHMS Series HMFS45 Finger strip kit, 6.0", mounts face of rail for 1 rail, 45U
XHM Series XHMS Series HMFS48 Finger strip kit, 6.0", mounts face of rail for 1 rail, 48U

Resources

Resources