Product Number: FM4MMB418M5

MPO Trunk, OM4, MPO-12 (Male-to-Male), Type B, 4 MPO (48 Fibers), 18.5 Meters

FX MPO TRUNK, OM4, MPO-12(MALE TO MALE), TYPE-B, 4 MPO (48 FIBERS), 18.5 METERS, OFNP, MINI-DISTRIBUTION (2.0MM SUB-UNITS), FAN-OUT: 0.5M x IN-LINE, ERIKA VIOLET JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Type

OM4

Connectors

Description

Measurement

Packaging
Individually packaged

Maximum Insertion Loss

0.2 dB

Minimum Reflectance

-30 dB

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material Color
Jacket OFNP Erika Violet

UL Rating

Plenum

MII Order #39 (China RoHS)

Yes

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

FiberExpress Ultra & Ultra HD Pre-terminated Cassettes and Frames

Update and Revision

Revision Number: 0.13 Revision Date: 10-21-2025

Update and Revision

Revision Number: 0.13 Revision Date: 10-21-2025


Resources

Resources