Product Number: Front Rail Air Seal Kit

Front Rail Air Seal Kit

Belden Cabinet Front Rail Air Seal Kit to be used with passive or active containment chimneys

  • Availability:
    Global
  • Status:
    Active

Specifications

Benefits

Enable physical separation of supply and return air for optimized hot/cold aisle and containment deployment

Features

Rail Seal Kits are factory installed when ordered in conjunction with a cabinet

Environmental Space

Indoor

Update and Revision

Revision Number: 0.28 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.28 Revision Date: 05-31-2024


Part Numbers

Cabinet Application Item Part # Description Color
XHM Series Cabinets HM4224RSK01 Front Rail Air Seal Kit, 42U x 24"W Cabinet Black
XHM Series Cabinets HM4224RSK02 Front Rail Air Seal Kit, 42U x 24"W Cabinet White
XHM Series Cabinets HM4230RSK01 Front Rail Air Seal Kit, 42U x 30"W Cabinet Black
XHM Series Cabinets HM4230RSK02 Front Rail Air Seal Kit, 42U x 30"W Cabinet White
XHM Series Cabinets HM4524RSK01 Front Rail Air Seal Kit, 45U x 24"W Cabinet Black
XHM Series Cabinets HM4524RSK02 Front Rail Air Seal Kit, 45U x 24"W Cabinet White
XHM Series Cabinets HM4530RSK01 Front Rail Air Seal Kit, 45U x 30"W Cabinet Black
XHM Series Cabinets HM4530RSK02 Front Rail Air Seal Kit, 45U x 30"W Cabinet White
XHM Series Cabinets HM4824RSK01 Front Rail Air Seal Kit, 48U x 24"W Cabinet Black
XHM Series Cabinets HM4824RSK02 Front Rail Air Seal Kit, 48U x 24"W Cabinet White
XHM Series Cabinets HM4830RSK01 Front Rail Air Seal Kit, 48U x 30"W Cabinet Black
XHM Series Cabinets HM4830RSK02 Front Rail Air Seal Kit, 48U x 30"W Cabinet White
XHS Series Cabinets HS4230RSK01 Front Rail Air Seal Kit, 42U x 30"W Cabinet Black
XHS Series Cabinets HS4230RSK02 Front Rail Air Seal Kit, 42U x 30"W Cabinet White
XHS Series Cabinets HS4240RSK01 Front Rail Air Seal Kit, 42U x 40"W Cabinet Black
XHS Series Cabinets HS4240RSK02 Front Rail Air Seal Kit, 42U x 40"W Cabinet White
XHS Series Cabinets HS4530RSK01 Front Rail Air Seal Kit, 45U x 30"W Cabinet Black
XHS Series Cabinets HS4530RSK01 Front Rail Air Seal Kit, 45U x 30"W Cabinet White
XHS Series Cabinets HS4540RSK01 Front Rail Air Seal Kit, 45U x 40"W Cabinet Black
XHS Series Cabinets HS4540RSK01 Front Rail Air Seal Kit, 45U x 40"W Cabinet White
XHS Series Cabinets HS4830RSK01 Front Rail Air Seal Kit, 48U x 30"W Cabinet Black
XHS Series Cabinets HS4830RSK02 Front Rail Air Seal Kit, 48U x 30"W Cabinet White
XHS Series Cabinets HS4840RSK01 Front Rail Air Seal Kit, 48U x 40"W Cabinet Black
XHS Series Cabinets HS4840RSK02 Front Rail Air Seal Kit, 48U x 40"W Cabinet White

Resources

Resources