Product Number: FSSH008NF

Heavy Duty Loose Tube OS2 8F OSPUnitized Gel

FX Outdoor Heavy Duty Loose Tube OS2 8 Fibers OSP Sub-Units(6F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FSSH008NF

Specifications

Suitable Applications

Outdoor

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm

Fiber Buffer Material

Loose tube - Gel-filled

Fiber Count

8

Fiber Color Coding

TIA-598-D

Fibers Per Subunit

4

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.078 in (2.0 mm)

Central Strength Member Type

GRP

Cable Core Water Blocking

Waterblock Tape

Material

PE - Polyethylene

Jacket Material

Thermoplastic

Nom. Diameter

0.46 in (11.7 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

2

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

15x Cable OD

Max. Tensile Strength During Installation

600 lbf (2700 N)

Max. Tensile Strength During Operation

180 lbf (800 N)

Crush Resistance

220

Bulk Cable Weight

79 lbs/1000ft (120 kg/km)

Environmental Suitability

Outdoor

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.70 Revision Date: 09-25-2025

Update and Revision

Revision Number: 0.70 Revision Date: 09-25-2025


Part Numbers

Item # Color Putup Type UPC
FSSH008NF Black Reel 612825374091

Resources

Resources