FSSH036NG

Heavy Duty Loose Tube OS2 36F OSP Unitized Gel

FSSH036NG
FX Outdoor Heavy Duty Loose Tube OS2 36 Fibers OSP Sub-Units(12F) Gel Black
Get Product Alerts

Specifications
Product Overview

Print Legend

BELDEN 36xOS2 OUTDOOR LOOSE TUBE CABLE FSSH036NG(-PLANT ID) (UL) TYPE OFN C(UL) OFN---ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL MATERIAL)

Environmental Space

Outdoor

Suitable Applications

Outdoor

Construction
Fiber Cable Construction
Fiber Type Fiber Count
OS2 36

Fiber Color Coding

TIA-598-D

Buffer Specification
Buffer Material
Loose tube - Gel-filled

Central Strength Member

GRP

Cable Core Waterblocking

Waterblock Tape

Bulk Cable Weight

84 lbs/1000ft

Weight

84 kg

SubUnit Specifications

Number of Active Subunits

3

Number of Subunit Positions

5

Fibers Per Subunit

12

Jacket Specifications

Number of Jackets

Single Jacket

Inner Jacket

Material

PE - Polyethylene

Outer Jacket Specifications
Outer Jacket
Material Nominal Diameter
Thermoplastic 0.51 in (13 mm)

Color

Black

Number of Ripcords

2

Nom. Diameter

.49 (12.4)

Optical Characteristics

Fiber Core Diameter

8.2/125μm

Max. Attenuation at 1310 nm

0.40 dB/km

Max. Attenuation at 1550 nm

0.30 dB/km

Wavelength

1310 nm / 1550 nm

10 Gigabit Ethernet Performance

10,000 m / 40,000 m

1 Gigabit Ethernet Performance

5,000 m / -

Mechanical Characteristics

Crush Resistance

220

Mechanical Tests
Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x Cable OD
Cable Min. Bend Radius Operation (Long Term) 15x Cable OD
Cable Max. Tensile Strength Installation (Short Term) 135 N (600 lbf)
Cable Max. Tensile Strength Operation (Long Term) 40 N (180 lbf)
Cable Impact Resistance 4.4 N/cm
Temperature Range

Operating Temperature Range

-40C to +70C

Installation Temperature Range

-30C to +70C

Storage Temperature Range

-40C to +75C

Product Material

UL Rating/Flame Test

OSP

Standards

TIA/EIA Compliance

ANSI/ICEA S-87-640

RoHS

Yes

History

Update and Revision

Revision Number: 0.75 Revision Date: 04-08-2022

Part Numbers
Item # Color Put-Up Type UPC
FSSH036NG Black Reel 612825372707

Resources
All Resources