Product Number: FX-EASE PP 1U 24F OM4 LC

NN01408.4M12-1U FX@EASE 24-port half loaded (12) Duplex LC OM4 Patch Panel - without pigtails

1U FiberExpress@EASE 24-port half loaded (12) Duplex LC OM4 Termination/Splice Patch Panel - without pigtails

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Weight

2.5 kg

Overall Height

44 mm

Overall Width

482 mm

Overall Depth

251.5 mm

Max Capacity

48

Mechanical Tests

Description

Front Connection

Flush

Connector System Compatibility

LC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Plastic, Half loaded with 12 LC duplex adapters Erica Violet
Accessories inside panel 2 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets

TIA/EIA Compliance

ISO/IEC 11801-1:2017

MII Order #39 (China RoHS)

EUP 50

Related Parts

To Fully load the panel, 1 piece NN-8.4M12. and 1 piece NN-SPL.TR have to be ordered.

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.38 Revision Date: 02-11-2026

Update and Revision

Revision Number: 0.38 Revision Date: 02-11-2026


Part Numbers

Item # Color EAN
NN01408.4M12 Black 8719605104014

Resources

Resources