Product Number: FX-EASE PP 1U 48F OM3 SC

NN01405.3M24-1U FX@EASE 24-port Duplex SC OM3 Patch Panel - without pigtails

1U FiberExpress@EASE 24-port Duplex SC OM3 Termination/Splice Patch Panel - without pigtails

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Weight

2.5 kg

Overall Height

44 mm

Overall Width

482 mm

Overall Depth

251.5 mm

Max Capacity

48

Mechanical Tests

Description

Front Connection

Flush

Connector System Compatibility

SC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Plastic, Fully loaded with 24 SC duplex adapters Aqua
Accessories inside panel 4 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets

TIA/EIA Compliance

ISO/IEC 11801-1:2017

MII Order #39 (China RoHS)

EUP 50

Related Parts

Fiber cables, Fiber patch cords, Fiber cable assemblies

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.40 Revision Date: 02-11-2026

Update and Revision

Revision Number: 0.40 Revision Date: 02-11-2026


Part Numbers

Item # Color EAN
NN01405.3M24 Black 8719605177360

Resources

Resources