Product Number: NN00104

Category 3 Cable, 200 Pair, U/UTP, LSZH Outdoor

Category 3 Premise Horizontal Cable (16MHz), 200-pair, 24 AWG, HDPE insulation,U/UTP, LSZH jacket

  • Availability:
    EMEA
  • Status:
    Discontinued

Specifications

Suitable Applications

Backbone cable; Support current and future Category 3 applications, suitable for outdoor use

Life Cycle

Discontinued - the product is no longer manufactured

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 200

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.88 mm (0.035 in) White & Blue, White & Orange, White & Green, White & Brown, White & Grey, Red & Blue, Red & Orange, Red & Green, Red & Brown, Red & Grey, Black & Blue, Black & Orange, Black & Green, Black & Brown, Black & Grey, Yellow & Blue, Yellow & Orange, Yellow & Green, Yellow & Brown, Yellow & Grey, Violet & Blue, Violet & Orange, Violet & Green, Violet & Brown, Violet & Grey
Blue, Orange, Green, Brown, Grey, White, Red, Black

Insulation Table Notes

Telecom Color Order

Cable Core

Description
2 x 25 + 6 x 25 pair units covered with a polyester foil

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 30.5 mm (1.20 in) Yes

Overall Cable Diameter (Nominal)

30.5 mm (1.20 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft) 66 pF/m (20 pF/ft) 330 pF/100m 100 Ohm

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. SRL (Structural Return Loss) [dB]
0.772 2.2 dB/100m 45 43 12
1 2.6 dB/100m 44 41 12
4 5.6 dB/100m 34 32 12
8 8.5 dB/100m 29 27 12
10 9.7 dB/100m 28 26 12
16 13.1 dB/100m 25 23 10

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
152.5 mm (6.004 in) 457.5 mm

Environmental Suitability

Outdoor

Data Category

Category 3

ISO/IEC Compliance

ISO/IEC 11801-1

European Directive Compliance

EU CE Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.331 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.331 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
NN00104.001000 Gray Reel 1,000 m 8719605103611
NN00104.002000 Gray Reel 2,000 m 8719605103628

Resources

Resources