Product Number: REVConnect Angled Panel 48P

RVMPPA2U48BK, REVConnect Patch Panel, Empty, Angled, 2U, 48P, UTP

REVConnect Patch Panel, Empty, Angled, 2U, 48 Ports

  • Availability:
    Global
  • Status:
    Active
REVConnect Angled Panel 48P

Specifications

Suitable Applications

For use with REVConnect Modular Jacks

Overall Height

3.470 in

Overall Width

19.000 in

Overall Depth

5.830 in

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

2.380 lbs.

Materials

Description Material Color
Panel Steel Black/White
Frame PC/ABS Black/White
Management Bar Steel Black
Clear Window Polycarbonate Transparent

Max Capacity

48 Connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Suitability - Indoor

Yes

Safety Listing

c(UL)us Listed

Related Parts

REVConnect Modular Jacks, REVConnect 10GXS, 10GXW, 3600, 2400, 1200 Systems

Included Parts

4 Frames; 4 Clear Windows; 1 Label Card; 1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 2 Installation Guides (English and French)

Notes

For proper installation, refer to Installation Guide PX106520 included with the product, or visit our website at http://www.belden.com

Update and Revision

Revision Number: 0.65 Revision Date: 12-03-2025

Update and Revision

Revision Number: 0.65 Revision Date: 12-03-2025


Part Numbers

Item # Color UPC
RVMPPA2U48BK Black 611589238021

Resources

Resources