Product Number: REVConnect Panel 24P

RVMPPF1U24-REVConnect Patch Panel, Empty, Flat, 1U, 24P, UTP

REVConnect Patch Panel, Empty, Flat, 1U, 24 Ports

  • Availability:
    Global
  • Status:
    Active
REVConnect Panel 24P

Specifications

Suitable Applications

For use with REVConnect Modular Jacks

Overall Height

1.730 in

Overall Width

19.000 in

Overall Depth

2.000 in

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

1.370 lbs.

Materials

Description Material Color
Panel Steel Black/White
Frame PC/ABS Black/White
Management Bar Steel Black
Clear Window Polycarbonate Transparent

Max Capacity

24 Connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Suitability - Indoor

Yes

Safety Listing

c(UL)us Listed

Related Parts

REVConnect Modular Jacks, REVConnect 10GXS, 10GXW, 3600, 2400, 1200 Systems

Included Parts

4 Frames; 4 Clear Windows; 1 Label Card; 1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 2 Installation Guides (English and French)

Notes

For proper installation, refer to Installation Guide PX106520 included with the product, or visit our website at http://www.belden.com

Update and Revision

Revision Number: 0.93 Revision Date: 12-03-2025

Update and Revision

Revision Number: 0.93 Revision Date: 12-03-2025


Part Numbers

Item # Color UPC
RVMPPF1U24BK Black 611589238045

Resources

Resources