Product Number: XDRPDUK401

Rack PDU Mounting Bracket

Relay Rack PDU Mounting Bracket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Set of 2 brackets made to mount Belden PDU's on 2 post/4 post rack applications

Benefits

Allows Vertical PDU's to be mounting to the side rail of a 2 Post or 4 Post Rack

Environmental Space

Indoor

Mount Type

Vertical

Finish

Powdercoat Finish

Color

Black

Material

Steel

Packaging

Individual bag, bulk packaged

Update and Revision

Revision Number: 0.24 Revision Date: 10-10-2024

Packaging

Individual bag, bulk packaged

Update and Revision

Revision Number: 0.24 Revision Date: 10-10-2024


Resources

Resources