Product Number: XMR03

Cable Management Ring Kit (Qty = 5)

Cable Management Ring Kit (Qty = 5)

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Overall Width

2.5 in

Overall Depth

3.0 in

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Packaging

Packaged 5 rings per kit

Update and Revision

Revision Number: 0.30 Revision Date: 05-31-2024

Packaging

Packaged 5 rings per kit

Update and Revision

Revision Number: 0.30 Revision Date: 05-31-2024


Part Numbers

Part # Width Depth
XMR03 2.5 in 3.0 in

Resources

Resources