Product Number: BAT-ANT-N-5A-IP65

WLAN Omni stick, 5GHz, 5dBi, IP67, Outdoor

Omnidirectional stick antenna. Wall/Mast/Pole mounted IP67. 5GHz with 5dBi.

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

BAT-ANT-N-5A-IP65

Wireless Technology

WLAN

Gain

5dBi

Antenna connector

1x N plug (male)

Elevation, Azimuth

Omni Horizontal, 25° Vertical

Frequency band

5150-5875 MHz

Dimensions (WxHxD)

Stick 191x18mm

Weight

100 g

Guarantee

24 months (please refer to the a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee /a for detailed information)

Warranty

2 years

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.116 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.116 Revision Date: 05-07-2025

Part Numbers

Item # Type
943981003 BAT-ANT-N-5A-IP65